2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ISO MF3/63/40*25-270/GW/A/Z/1/B0/D0/W0/N0/E3/G

Expand Table
EN
1/5
Product key
P
Series
TYP
Mounting type
MT
Connection type
CT
Piston diameter
D [mm]
Piston rod diameter
SD [mm]
Installation length
EL [mm]
Stroke length
HUB [mm]
Stroke displayed in 3D model
POS
Piston rod connection
PRC
Piston rod coating
MAT
Hydraulic port
SAE
Hydraulic port location at head
SAEPOS
Hydraulic port (INFO)
SAEINFO
Control block assembly
CBA
1
2
3
4
5
6
7
8
9
10
11
12
ISO MF3/63/40*25-270/GW/A/Z/1/B0/D0/W0/N0/E3/G
ISO
63
40
25
270
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Without
ISO MF3/63/45*25-270/GW/A/Z/1/B0/D0/W0/N0/E3/G
ISO
63
45
25
270
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Without
ISO MF3/80/50*28-260/GW/A/Z/1/B0/D0/W0/N0/E3/G
ISO
80
50
28
260
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Without
ISO MF3/80/56*28-260/GW/A/Z/1/B0/D0/W0/N0/E3/G
ISO
80
56
28
260
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Without
ISO MF3/100/63*32-240/GW/A/Z/1/B1/D0/W0/N0/E3/G
ISO
100
63
32
240
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Both sides
ISO MF3/100/70*32-240/GW/A/Z/1/B1/D0/W0/N0/E3/G
ISO
100
70
32
240
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Both sides
ISO MF3/125/80*36-230/GW/A/Z/1/B1/D0/W0/N0/E3/G
ISO
125
80
36
230
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Both sides
ISO MF3/125/90*36-230/GW/A/Z/1/B1/D0/W0/N0/E3/G
ISO
125
90
36
230
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Both sides
ISO MF3/140/90*36-220/GW/A/Z/1/B1/D0/W0/N0/E3/G
ISO
140
90
36
220
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Both sides
ISO MF3/140/100*36-220/GW/A/Z/1/B1/D0/W0/N0/E3/G
ISO
140
100
36
220
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Both sides
ISO MF3/160/100*40-210/GW/A/Z/1/B1/D0/W0/N0/E3/G
ISO
160
100
40
210
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Both sides
ISO MF3/160/110*40-210/GW/A/Z/1/B1/D0/W0/N0/E3/G
ISO
160
110
40
210
0
Single chrome coating NSS with 120 h Rating 9
Top - piston rod side view
Both sides
Show compressed display (24 configurable products)
Latest change11.12.2024 08:19:11
Unit
Keywords

Classifications

By Categories

Swivel_Head Swivel Head
Hydraulics Hydraulics
Cylinder Cylinder

CNS

CNSERPBASE Object Properties
Type CodeISO MF3/63/40*25-270/GW/A/Z/1/B0/D0/W0/N0/E3/G

Standards

ISO-6x-60x-ISO 6022 ISO 6022